Download document () of 20

170M7079

Fuse-link, high speed, 1250 A, AC 690 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7079
EAN
5027590463775
UPC
051712266529
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
1384.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Temperature rating
>60°C
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
690 V
Center-to-center distance of connections
66.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
965000 at 660 V
Watt losses
195 W
Pre arc (I2T)
145000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
4
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V, 700 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
BKN/65 Type K indicator
Fuse system (according to IEC 60269)
Other

Export product specification