Download document () of 20

170M7402
Model code: FUSE 400A 800V AC gR SIZE 3 DUAL IND

Eaton Bussmann series Fuse-link, high speed, 400 A, AC 800 V, size NH3, 150 x 76 x 71 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7402
EAN
5027590518093
UPC
051712712781
Product Length/Depth
76 mm
Product Height
150 mm
Product Width
71.2 mm
Product Weight
1030 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
Model Code
FUSE 400A 800V AC gR SIZE 3 DUAL IND

Product specifications

Amperage Rating
400 A
Breaking capacity
65 kA
Voltage type
AC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
65 kA
Fuse size
NH3
Current type
AC
Rated voltage AC
800 V
Class
Class gR
Clearing (I2T)
480000
Watt losses
50 W
Fuse shape
Square body
Pre arc (I2T)
67500
Total I2T
480000 at 800 V
Color
White
Interrupt rating
65 kAIC
Construction size
NH3
Material
Ceramic body
Voltage rating
800 Vac
Type
Fuse
Fuse type
PV-ANH3
Fitted with:
Blade without bolt holes
Fuse system (according to IEC 60269)
Other
Rated switching capacity AC
65 kA

Export product specification