Download document () of 20

173413
Model code: CPAD-00/195

Eaton Moeller series xComfort - Wireless switches. Pushbutton, 4-way, complete, 55mm, gloss white, RAL9010

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton standard
Catalog Number
173413
EAN
4015081698141
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
CPAD-00/195

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
None
Radio frequent
Fitted with:
Bus connection
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Packaged Units
Number of channels
4
Number of gangs (rocker)
4
RAL-number (Akin)
9010
Color
White
Pure white
Material
Plastic
Mounting method
Surface mounting
Surface mounted (plaster)
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.