Download document () of 20

178339
Model code: XSDMLV4097506

Eaton xEnergy Main LV systems LV switchgear. Box Solution door, ventilated, IP42, left, HxW=975x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178339
EAN
4015081736737
Product Length/Depth
34 mm
Product Height
965 mm
Product Width
592 mm
Product Weight
14.4 kg
Compliances
RoHS conform
Model Code
XSDMLV4097506

Delivery program

Model
Panel door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.