Download document () of 20

178627
Model code: XPNW-R-CCB06

Eaton xEnergy Main LV systems LV switchgear. Vertical partition between 2 NZM4 with withdrawable unit + remote operator, sheet steel, fixing material, section depth 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178627
EAN
4015081739561
Product Length/Depth
510 mm
Product Height
655 mm
Product Width
60 mm
Product Weight
11.5 kg
Compliances
RoHS conform
Model Code
XPNW-R-CCB06

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.