Download document () of 20

178916
Model code: AVV-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Assembly bracket for mounting two KLV-UP (HW) units on top of each other

General specifications

Product Name
Eaton xComfort KLV connection bracket
Catalog Number
178916
EAN
4015081742332
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.055 kg
Compliances
RoHS conform
Model Code
AVV-KLV

Delivery program

Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Accessory

Additional information

Functions
Spare part
Additional equipment
Used with
Assembly bracket
KLV distribution board
Spare parts
Accessory consideration
KLV Accessories
KLV multimedia

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.