Download document () of 20

180LET

Eaton Bussmann series high speed British standard fuse, 180A, 250 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym.

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
180LET
EAN
5027590466134
UPC
051712832083
Product Length/Depth
55 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
32 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
UL recognized
IEC 60269-4

Product specifications

Amperage Rating
180 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
250 V
Rated voltage DC
150 V
Center-to-center distance of connections
41 mm
Mounting dimension
M6
Current type
AC
Class
Class aR
Clearing (I2T)
29000
Watt losses
21 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
1600
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
LET
Suitable for
EC-250 Trip indicator kit (indicator + clips)
TI250 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification