Download document () of 20

181061
Model code: C22-L-Y-24-P5

Eaton Moeller® series C22 Indicator light, Flat, Cable (black) with M12A plug, 4 pole, 1 m, Lens yellow, LED white, 24 V AC/DC

General specifications

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
181061
EAN
4015081760008
Product Length/Depth
1061 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.055 kg
Certifications
UL
UL 508
CSA Class No.: 321103
UL Category Control No.: NKCR
CSA
CE
IEC/EN 60947-5-1
CSA-C22.2 No. 14-05 and 94-M91
VDE 0660
CSA File No.: 165628
UL File No.: E29184
Model Code
C22-L-Y-24-P5

Product specifications

Type
Indicator lights
Product Category
RMQ compact solution
Electric connection type
Other
Fitted with:
Light source
Front ring
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Other
Cable material
PUR
Lamp socket type
LED
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Number of pilot lights
1
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
30 V
Rated operational voltage (Ue) - max
24 V
Bezel material
Plastic
Degree of protection
IP Other
NEMA Other
Lens color
Yellow
Voltage type
AC/DC
Design
Flat
M12A
Mounting position
As required
Light color
White
Rated conditional short-circuit current (Iq)
1 kA
Rated operational voltage (Ue) - min
24 V
Overvoltage category
III
Cable length
1 m
Connection type
Cable (black) with M12A plug, 4 pole
Lens type
Flat
Round
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Rated operational voltage
24 V AC/DC (LED)
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Tightening torque
1 Nm, Plug
2 Nm, Threaded ring

Export product specification