Download document () of 20

183927
Model code: +IZMX-PXRP-T-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Add-on function for: control unit with power monitoring/circuit-breakers Type P (PXR25), Ground Earth-Fault Protection, IZMX…-P

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183927
EAN
4015081790715
Product Length/Depth
200 mm
Product Height
58 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
+IZMX-PXRP-T-1

Delivery program

Type
Accessory
Special features
  • Add-on functions for circuit breakers Type P (PXR25)
  • Ground earth fault protection
Used with
IZMX…-P…

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Options / accessories trip blocks
Communication and measuring function

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.