Download document () of 20

184489
Model code: SWD4-PCAPP-F

Eaton SWD4 Cap M22 socket

General specifications

Product Name
Eaton SWD4 Accessory Protection cap
Catalog Number
184489
EAN
4015081785285
Product Length/Depth
51.282 mm
Product Height
12.821 mm
Product Width
51.282 mm
Product Weight
0.041 kg
Certifications
UL
CSA
Catalog Notes
not relevant
Model Code
SWD4-PCAPP-F

Features & Functions

Functions
For 7/8" socket

General

Degree of protection
IP67
IP67 (according to IEC/EN 60529, EN 50178, VBG 4)
Product category
SmartWire-DT accessories
Type
Cap for 7/8" sockets on SWD module EU6E..,EU8E.. (IP67)

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Environmental conditions
Condensation: permissible
Operating temperature - min
-25 °C
Operating temperature - max
80 °C

Electrical rating

Power loss
0 W

Communication

Connection to SmartWire-DT
Yes

Design verification

Heat dissipation capacity Pdiss
0 W
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification