Download document () of 20

185209
Model code: XPA-NZM3-4-ARC

Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for NZM3-4 ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185209
EAN
4015081806942
Product Length/Depth
4 mm
Product Height
48 mm
Product Width
185 mm
Product Weight
0.053 kg
Compliances
RoHS conform
Model Code
XPA-NZM3-4-ARC

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification