Download document () of 20

185220
Model code: XPA-NZM3-4-XSV/XAV-ARC

Eaton xEnergy Main LV systems LV switchgear. Shielding IP3XD for NZM3-4-XSV/XAV, plug in MCCB

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185220
EAN
4015081807055
Product Length/Depth
40 mm
Product Height
152 mm
Product Width
185 mm
Product Weight
0.117 kg
Compliances
RoHS conform
Model Code
XPA-NZM3-4-XSV/XAV-ARC

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification