Download document () of 20

185230
Model code: XSAF2000-150-600

Eaton xEnergy Main Add-on frame, WxD=150x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185230
EAN
4015081807154
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
16.1 kg
Compliances
RoHS conform
Model Code
XSAF2000-150-600

Product specifications

Color
Gray
RAL-number
7035
Material
Steel
Model
Components for lace up technique

Export product specification