Download document () of 20

188021
Model code: XLSD3D1812

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, two wings, HxW = 1800 x 1200mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188021
EAN
4015081857067
Product Length/Depth
50 mm
Product Height
1740 mm
Product Width
620 mm
Product Weight
42.1 kg
Compliances
RoHS conform
Model Code
XLSD3D1812

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.