Download document () of 20

193142
Model code: XSMFDB0606-BS-N

Eaton xEnergy Main LV systems LV switchgear. Fitting kit for box solution, D=600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193142
EAN
9010238004924
Product Length/Depth
1960 mm
Product Height
65 mm
Product Width
345 mm
Product Weight
32.4 kg
Compliances
RoHS conform
Model Code
XSMFDB0606-BS-N

Delivery program

Model
Mounting kit
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.