Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. NH panel enclosure 1x XNH1, MB 250A 3p
Product Name |
Eaton xEnergy Safety Ci fuse enclosure XNH
|
Catalog Number |
194577
|
EAN |
9010238058798
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
99.999 kg
|
Compliances |
RoHS conform
|
Model Code |
CI44-S60-250/3-1XNH1
|
Used with |
Busbar housing, system 60 mm, with fuse switch disconnector XNH
xEnergy Safety Ci Enclosures with devices fitted |
Special features |
NH distributor housing with transparent cover
1x NH1 switchgear on busbar system
250 A
Touch protection cover included
3-pole
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 5 mm
N: without
PE: without
without terminals
Copper rail connection optional with BBT-S60-20x5-CI
Backup device without fuses
|
Type |
Busbar housing, system 60 mm, with fuse switch disconnector XNH
Enclosures with devices fitted
xEnergy Safety Ci
|
Degree of protection |
IP65
Other |
Construction size (fuse inserts) |
NH1
|
Unit type |
Complete housing
|
Housing depth |
225 mm
|
Housing height |
375 mm
|
Housing width |
375 mm
|
Rated insulation voltage (Ui) |
800 V
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Color |
Transparent, smoky gray (cover)
Light gray (RAL 7035, base) |
Conductor type |
L1, L2, L3, (PE, N)
|
Distance between busbar centers |
60 mm
|
Functions |
Enclosures with devices fitted
|
Rated operation current (Ie) |
250 A
|
Housing of equipment fuse switch disconnector |
With safety switch disconnector
|
Rated operational current |
200 A
|
Number of poles |
Three-pole
|