Download document () of 20

196176
Model code: XLST3F654

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 650 x 400mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196176
EAN
9008790953385
Product Length/Depth
18 mm
Product Height
282 mm
Product Width
557 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
XLST3F654

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
650 mm

Additional information

Fitted with:
Cable entry
RAL-number
0
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.