Download document () of 20

196235
Model code: XLMFA16W4

Eaton xEnergy Light LV systems LV switchgear. Front plate for IZMX16 withd., HxW= 500 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196235
EAN
9008790953934
Product Length/Depth
40 mm
Product Height
600 mm
Product Width
323 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XLMFA16W4

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.