Download document () of 20

196293
Model code: XLMF2N3VF56

Eaton xEnergy Light LV systems LV switchgear. Front plate for 2x NZM3, HxW= 500 x 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196293
EAN
9008790954207
Product Length/Depth
40 mm
Product Height
498 mm
Product Width
523 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Model Code
XLMF2N3VF56

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.