Download document () of 20

196364
Model code: XLFN24HF24

Eaton xEnergy Light LV systems LV switchgear. Front plate for NZM2, HxW= 200 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196364
EAN
9008790954870
Product Length/Depth
40 mm
Product Height
198 mm
Product Width
323 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XLFN24HF24

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.