Download document () of 20

196395
Model code: XLMMSH34

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 300 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196395
EAN
9008790955167
Product Length/Depth
72 mm
Product Height
294 mm
Product Width
299.5 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
XLMMSH34

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.