Download document () of 20

196403
Model code: XLMMSH48

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 400 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196403
EAN
9008790955242
Product Length/Depth
72 mm
Product Height
394 mm
Product Width
699.5 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
XLMMSH48

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.