Eaton Moeller® series EASY Starter package consisting of EASY-E4-DC-12TC1, patch cable and software license for easySoft
| Product Name |
Eaton Moeller® series EASY Starter kit
|
| Catalog Number |
197228
|
| EAN |
4015080892892
|
| Product Length/Depth |
200 mm
|
| Product Height |
135 mm
|
| Product Width |
255 mm
|
| Product Weight |
0.6 kg
|
| Compliances |
CE Marked
Eaton supports the product until its end of life |
| Certifications |
CSA Std. C22.2 No. 94-91
UL 508 IEC 60947-5 CSA Std. C22.2 No. 14-05 EN 60947-5 VDE IEC/EN 61000-4-2 IEC/EN 61000-4 EN 55011 EN 55022 IEC 60068-2-27 IEC 60068-2-6 |
| Catalog Notes |
depending on ambient air temperature fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible
|
| Model Code |
EASY-BOX-E4-DC1
|
| Fitted with: |
Basic device
Connection cable Control unit Software preinstalled Programming software |
| Insulation resistance |
According to EN 50178
|
| Mounting method |
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories) |
| Mounting method |
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories) |
| Overvoltage category |
III
|
| Pollution degree |
2
|
| Type |
Starter kit
|
| Drop and topple |
50 mm Drop height, Drop to IEC/EN 60068-2-31
|
| Mounting position |
Horizontal
Vertical |
| Shock resistance |
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
|
| Air pressure |
795 - 1080 hPa (operation)
|
| Environmental conditions |
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Condensation: prevent with appropriate measures |
| Relative humidity |
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)
|
| Air discharge |
8 kV
|
| Contact discharge |
6 kV
|
| Immunity to line-conducted interference |
10 V (according to IEC/EN 61000-4-6)
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|