Download document () of 20

197500
Model code: DA1-35034NB-B20C

Eaton DA1 Frequency inverter, 500 V AC, 3-phase, 34 A, 22 kW, IP20/NEMA 0, Additional PCB protection, FS4

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197500
EAN
4015081940752
Product Length/Depth
241 mm
Product Height
419 mm
Product Width
173 mm
Product Weight
9.2 kg
Certifications
IEC/EN 61800-3
IEC/EN61800-3
RoHS, ISO 9001
CUL
UL Category Control No.: NMMS, NMMS7
Safety: EN 61800-5-1: 2003
Certified by UL for use in Canada
IEC/EN 61800-2
EAC
UkrSEPRO
UL
UL File No.: E172143
RCM
CE
IEC/EN61800-5
UL report applies to both US and Canada
UL 508C
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-35034NB-B20C

General

Cable length
100 m, screened, maximum permissible cable length
200 m, screened, with motor choke, maximum permissible cable length
200 m, unscreened, with motor choke, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
Communication interface
EtherCAT, optional
Modbus-TCP, optional
PROFINET, optional
SmartWire-DT, optional
Modbus RTU
Ethernet IP, optional
CANopen®
OP-Bus (RS485)
DeviceNet, optional
PROFIBUS, optional
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Degree of protection
IP20
NEMA Other
Fitted with:
Breaking resistance
Internal DC link
Control unit
Additional PCB protection
OLED display
PC connection
IGBT inverter
Brake chopper
Frame size
FS4
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
MODBUS
EtherNet/IP
PROFIBUS
DeviceNet
TCP/IP
CAN
PROFINET IO
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Max. 1000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
98.1 % (η)
Heat dissipation at current/speed
173 W at 25% current and 0% speed
192 W at 25% current and 50% speed
223 W at 50% current and 0% speed
249 W at 50% current and 50% speed
278 W at 50% current and 90% speed
360 W at 100% current and 0% speed
417 W at 100% current and 50% speed
499 W at 100% current and 90% speed
Input current ILN at 150% overload
41.2 A
Leakage current at ground IPE - max
34 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
500 V
Mains voltage - max
600 V
Operating mode
Optional: Vector control with feedback (CLV)
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
500 V AC, 3-phase
600 V AC, 3-phase
Overload current IL at 150% overload
51 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
34 A
Rated operational power at 500 V, 50 Hz, 3-phase
22 kW
Rated operational power at 525 V, 50 Hz, 3-phase
22 kW
Rated operational voltage
600 V AC, 3-phase
500 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection
NH fuse used together with TB00-D fuse base, Power wiring, Assigned switching and protective elements
LPJ fuse used together with J60060-3 fuse base, Power wiring, Assigned switching and protective elements
Short-circuit protection rating
63 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
600 VAC

Motor rating

Assigned motor current IM at 500 V, 50 Hz, 150% overload
34 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
31.4 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
32 A
Assigned motor power at 575/600 V, 60 Hz, 3-phase
30 HP

Apparent power

Apparent power at 600 V
35.33 kVA

Braking function

Braking resistance
22 Ω
Braking torque
Adjustable to 100 % (DC)
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Switch-on threshold for the braking transistor
975 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.