Download document () of 20

198266
Model code: MSFANZM1-125A

Eaton Moeller® series MSF Adapter, 125 A, Pole 3, For use with NZM…1

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
198266
EAN
4015081957736
Product Length/Depth
75 mm
Product Height
185 mm
Product Width
90 mm
Product Weight
0.525 kg
Certifications
UL 508
Model Code
MSFANZM1-125A

Product specifications

Type
Busbar adapter
Adapter width
90 mm
Busbar distance
60 mm
Busbar thickness - max
2 mm
Busbar thickness - min
2 mm
Nominal current
125 A
Number of DIN rails
0
Rail width
24 mm
Voltage rating at AC
690 V
Number of poles
Three-pole
Electric connection type
Laminated copper rail
Mounting rail armament
None
Rated operation current (Ie)
125 A

Export product specification