
Eaton Moeller® series T0 On-Off switch, 3 pole + N, 20 A, 90 °, surface mounting T0-2-8900/I1
Product Name |
Eaton Moeller® series T0 On-off switch
|
Catalog Number |
207109
|
EAN |
4015082071097
|
Product Length/Depth |
137 mm
|
Product Height |
102 mm
|
Product Width |
80 mm
|
Product Weight |
0.264 kg
|
Certifications |
IEC 60947
EN 60204 EN 60947 VDE IEC/EN 60204 IEC/EN 60947 IEC/EN 60947-3 VDE 0660 |
Catalog Notes |
Rated Short-time Withstand Current (Icw) for a time of 1 second
|
Model Code |
T0-2-8900/I1
|