Download document () of 20

207299
Model code: P1-25/I2

Eaton Moeller® series P1 On-Off switch, 3 pole, 25 A, surface mounting P1-25/I2

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
207299
EAN
4015082072995
Product Length/Depth
107 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.43 kg
Certifications
IEC/EN 60204
CSA
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P1-25/I2

Export product specification