Download document () of 20

211794
Model code: AZ-C63

Eaton Moeller series xEffect - AZ MCB. Miniature circuit breaker (MCB) AZ, 1 pole, Tripping characteristic: C, Rated current In: 63 A

General specifications

Product Name
Eaton Moeller series xEffect - AZ MCB
Catalog Number
211794
EAN
4015082117948
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
27 mm
Product Weight
0.225 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-2
EN45545-2
IEC 61373
Model Code
AZ-C63

Product specifications

Used with
Miniature circuit breaker
AZ
Amperage Rating
63 A
Voltage rating
230 V AC / 400 V AC
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
45 mm
Pollution degree
2
Mounting Method
Top-hat rail IEC/EN 60715
Degree of protection
IP40 (when fitted)
IP20
Equipment heat dissipation, current-dependent
5.2 W
Rated impulse withstand voltage (Uimp)
4 kV
Admissible back-up fuse - max
200 A gL/gG
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Lift terminals
Tripping characteristic
C
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Built-in depth
75 mm
Connectable conductor cross section (multi-wired) - max
50 mm²
Connectable conductor cross section (multi-wired) - min
2.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Connectable conductor cross section (solid-core) - min
2.5 mm²
Current limiting class
3
Enclosure width
90 mm
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
5.2 W
Direction of incoming supply
As required
Width in number of modular spacings
1.5
Voltage rating at DC
60 V DC (per pole)
Voltage type
AC
Overvoltage category
III
Number of poles
Single-pole
Lifespan, electrical
10000 operations
Release characteristic
C
Type
  • AZ
  • Miniature circuit breaker
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Mounting width
27 mm
Selectivity class
3
Mounting width per pole
27 mm
Number of poles (protected)
1
Number of poles (total)
1
Operational switching capacity
20 kA
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
63 A
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
0 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
0 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
25 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
25 kA
Rated switching capacity (IEC/EN 60947-2)
25 kA
Static heat dissipation, non-current-dependent
0 W
Terminal capacity (control cable)
2.5 mm² - 50 mm²

Export product specification