Download document () of 20

216526
Model code: M22-WRS/KC11/I

Eaton Moeller® series M22 Key-operated actuator, maintained, 2 positions 0, I, Bezel: titanium, 1 NC, 1 N/O, Enclosure

General specifications

Product Name
Eaton Moeller® series M22 Key-operated actuator
Catalog Number
216526
EAN
4015082165260
Product Length/Depth
130 mm
Product Height
70 mm
Product Width
72 mm
Product Weight
0.2 kg
Certifications
CE
IEC/EN 60947
UL 508
CSA Class No.: 3211-03
IEC/EN 60947-5
UL File No.: E29184
CSA
CSA File No.: 012528
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
UL
UL Category Control No.: NKCR
VDE 0660
Model Code
M22-WRS/KC11/I

Export product specification