Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 20A, 300mA, MCB C, 1-ph+N, RCCB trip type: AC
| Product Name | 
                                                Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
                                             | 
| Catalog Number | 
                                                236247
                                             | 
| EAN | 
                                                4015082362478
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                75 mm
                                             | 
| Product Width | 
                                                35 mm
                                             | 
| Product Weight | 
                                                0.187 kg
                                             | 
| Compliances | 
                                                CE Marked  RoHS conform | 
| Certifications | 
                                                CE
                                             | 
| Model Code | 
                                                PKNM-20/1N/C/03-MW
                                             | 
| Application | 
                                                Switchgear for residential and commercial applications
                                             | 
| Product range | 
                                                PKNM
                                             | 
| Basic function | 
                                                Combined RCD/MCB devices
                                             | 
| Number of poles | 
                                                Single-pole + N
                                             | 
| Number of poles (protected) | 
                                                1
                                             | 
| Number of poles (total) | 
                                                2
                                             | 
| Tripping characteristic | 
                                                C
                                             | 
| Release characteristic | 
                                                C
                                             | 
| Amperage Rating | 
                                                20 A
                                             | 
| Rated current | 
                                                20 A
                                             | 
| Fault current rating | 
                                                0.3 A
                                             | 
| Sensitivity type | 
                                                Type AC, AC current sensitive.
                                             | 
| Type | 
                                                RCBO
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Voltage rating | 
                                                230 V
                                             | 
| Rated operational voltage (Ue) - max | 
                                                230 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                440 V
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Impulse withstand current | 
                                                Partly surge-proof, 250 A
                                             | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Leakage current type | 
                                                AC
                                             | 
| Rated switching capacity | 
                                                10 kA
                                             | 
| Rated switching capacity (IEC/EN 61009) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (EN 60947-2) | 
                                                0 kA
                                             | 
| Rated short-circuit breaking capacity (EN 61009) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (EN 61009-1) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (IEC 60947-2) | 
                                                0 kA
                                             | 
| Surge current capacity | 
                                                0.25 kA
                                             | 
| Disconnection characteristic | 
                                                Undelayed
                                             | 
| Tripping | 
                                                Non-delayed
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Width in number of modular spacings | 
                                                2
                                             | 
| Built-in depth | 
                                                70 mm
                                             | 
| Mounting Method | 
                                                DIN rail
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                25 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                25 mm²
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                20 A
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                0 W
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                4.7 W
                                             | 
| Static heat dissipation, non-current-dependent | 
                                                0 W
                                             | 
| Heat dissipation capacity | 
                                                0 W
                                             | 
| Ambient operating temperature - max | 
                                                40 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| Current limiting class | 
                                                3
                                             | 
| Features | 
                                                Concurrently switching N-neutral
                                             |