Download document () of 20

248260
Model code: Z-LAR16-S

Eaton Distribution parts. Release relay, 250VAC, 1N/O, 10-16A, 1HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248260
EAN
4015082482602
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.106 kg
Compliances
RoHS conform
Model Code
Z-LAR16-S

Product specifications

Mounting method
DIN rail
Current rating of control contacts
1 A
Just-operate current - max
16 A
Just-operate current - min
10 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of electrical switching cycles per hour - max
3600
Rated operational voltage (Ue) - max
250 V
Rated uninterrupted current (Iu)
16 A
Rated uninterrupted current (Iu) - max
16 A
Rated uninterrupted current (Iu) - min
10 A
Switching power of control contacts - max
4.66 VA
Switching voltage of control contacts - max
250 V
Switch-off time delay - max
0 ms
Width in number of modular spacings
1
Built-in depth
60 mm
Degree of protection
IP20
Lifespan, electrical
100000 c (contacts)
Lifespan, mechanical (control contacts)
0 c (contacts)
Voltage type
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.