Download document () of 20

248334
Model code: Z-S/3S

Eaton xPole - Z-S Control switch, p13 S16A, 230 V, 20kA

General specifications

Product Name
Eaton xPole - Z-S control switch
Catalog Number
248334
EAN
4015082483340
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Model Code
Z-S/3S

Product specifications

Rated operational voltage (Ue) - max
240 V
Voltage rating - min
0 V
Width in number of modular spacings
1
Number of poles
Three-pole
Color calotte
Other
Switch type
Control switch
Rated short-time withstand current (Icw)
10 kA
Lamp socket
Other
Built-in depth
80 mm
Amperage rating
20 A
Voltage type
AC
Lamp type
Other
Degree of protection
IP40
Lamp power
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
3
Inscription
Other
Rated operational current for specified heat dissipation (In)
20 A
Rated Switching Capacity
0.02 kA

Export product specification