Eaton xPole - Z-DS Rotary switch, 2p, UM, 1 - 0 - 2
| Product Name | 
                                            
                                            
                                             
                                                Eaton xPole - Z-DS rotary switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                248875
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082488758
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                65 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                78.5 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                52 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.12 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                Z-DSU2-102
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                1 W
                                             
                                         | 
                                    
| Rated operational voltage (Ue) - max | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Voltage rating - min | 
                                            
                                            
                                             
                                                440 V
                                             
                                         | 
                                    
| Width in number of modular spacings | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Two-pole
                                             
                                         | 
                                    
| Color calotte | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Switch type | 
                                            
                                            
                                             
                                                Two-way switch
                                             
                                         | 
                                    
| Rated short-time withstand current (Icw) | 
                                            
                                            
                                             
                                                10 kA
                                             
                                         | 
                                    
| Lamp socket | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                60 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Built-in depth | 
                                            
                                            
                                             
                                                60 mm
                                             
                                         | 
                                    
| Amperage rating | 
                                            
                                            
                                             
                                                20 A
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Lamp type | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20
                                             
                                         | 
                                    
| Heat dissipation capacity | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Lamp power | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Number of contacts (change-over contacts) | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Number of contacts (normally closed contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of contacts (normally open contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Inscription | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                20 A
                                             
                                         | 
                                    
| Rated Switching Capacity | 
                                            
                                            
                                             
                                                0.02 kA
                                             
                                         |