Download document () of 20

280CMMT

Fuse-link, high speed, 280 A, AC 690 V, BS88, 83 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
280CMMT
EAN
5027590039574
Product Length/Depth
136 mm
Product Height
38 mm
Product Width
83 mm
Product Weight
540 g
Compliances
CE

Product specifications

Amperage Rating
280 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Center-to-center distance of connections
110 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Watt losses
47 W
Fuse shape
Center dual barrel bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
CMMT
Fuse system (according to IEC 60269)
Other

Export product specification