Download document () of 20

283992
Model code: XMMC1604M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=400x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283992
EAN
4015082839925
Product Length/Depth
350 mm
Product Height
60 mm
Product Width
100 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XMMC1604M

Delivery program

Model
Other
Color
Stainless steel

Technical Data - Mechanical

Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm

Additional information

RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.