Download document () of 20

2GN02
Model code: GAUGE PIECE D02 2A 400V FOR E18

Gauge piece, LV, 2 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
2GN02
EAN
5027590472609
Product Length/Depth
7.9 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
17.44 g
Compliances
CE
RoHS Compliant
Certifications
IEC
Model Code
GAUGE PIECE D02 2A 400V FOR E18

Electrical data

Amperage Rating
2 A

Product specification

Application
E18

Export product specification