Download document () of 20

302648
Model code: XTSZPTAV43-W1350

Eaton xEnergy Main LV systems LV switchgear. Ventilated roof IP43 for BXT, W1350

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
302648
EAN
9010238176300
Product Length/Depth
170 mm
Product Height
776 mm
Product Width
1351 mm
Product Weight
28.5 kg
Compliances
RoHS conform
Model Code
XTSZPTAV43-W1350

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Material
Other
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.