Eaton Moeller series xEffect - FAZ-DC MCB. C, 7A, 1pole, RT
Product Name |
Eaton Moeller series xEffect - FAZ-DC MCB
|
Catalog Number |
305874
|
EAN |
9010238215894
|
Product Length/Depth |
105 mm
|
Product Height |
75.5 mm
|
Product Width |
17.7 mm
|
Product Weight |
0.122 kg
|
Compliances |
RoHS conform
|
Certifications |
EN45545-2
IEC 61373 |
Model Code |
FAZ-C7/1-RT-DC
|
Number of poles |
Single-pole
|
Number of poles (total) |
1
|
Number of poles (protected) |
1
|
Tripping characteristic |
C
|
Release characteristic |
C
|
Amperage Rating |
7 A
|
Type |
|
Voltage type |
DC
|
Rated operational voltage (Ue) - max |
250 V
|
Rated insulation voltage (Ui) |
440 V
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Frequency rating - min |
50 Hz
|
Frequency rating - max |
60 Hz
|
Rated switching capacity (IEC/EN 60947-2) |
10 kA
|
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
0 kA
|
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
0 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
10 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
10 kA
|
Selectivity class |
3
|
Overvoltage category |
III
|
Pollution degree |
2
|
Lifespan, electrical |
4000 operations
|
Frame |
45 mm
|
Built-in depth |
75.5 mm
|
Mounting width per pole |
17.7 mm
|
Mounting width |
17.7 mm
|
Mounting position |
As required
|
Degree of protection |
IP20
|
Terminals (top and bottom) |
Lift terminals
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Terminal capacity (control cable) |
25 mm² (1x)
|
Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
Lifespan, mechanical |
20000 operations
|
Lifespan, mechanical |
20000 operations
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
75 °C
|
Current limiting class |
3
|
Features |
Additional equipment possible
|