Download document () of 20

30SRF1000

Eaton Bussmann series high speed traction fuse, DC 1000 V, 30A, Non Indicating

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
30SRF1000
EAN
5027590476140
UPC
051712833783
Product Length/Depth
145 mm
Product Height
48 mm
Product Width
118 mm
Product Weight
102 g
Compliances
Contact factory

Product specifications

Amperage Rating
30 A
Breaking capacity
50 kA
With striker
No
Voltage type
AC/DC
Utilization category
Other
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Watt losses
7.5 W
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
AC/DC
Rated voltage AC
1200 V
Rated voltage DC
1200 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
traction

Export product specification