Download document () of 20

360003
Model code: XP-504-21-A10-A01-2V

Eaton Panel-PC, Capacitive multitouch (PCT), 21.5", 2 x Ethernet, 4 x USB3.0, 1 x RS-232, Windows 10, VISUAL DESIGNER

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
360003
EAN
7640130099913
Product Length/Depth
544 mm
Product Height
89 mm
Product Width
335.5 mm
Product Weight
6 kg
Certifications
CE
UKCA
UL
UL File No.: E205091
Certified by UL for use in Canada
UL report applies to both US and Canada
UL 61010-1
RoHS
Model Code
XP-504-21-A10-A01-2V

Features & Fuctions

Enclosure material
Aluminum (die-cast)
Features
Customer individual configuration
Fanless CPU and system cooling, natural convection-based passive cooling
Fitted with:
Touch screen
Other storage media
1 x RS232 (built-in interface)
1 x RS485 (built-in interface)
2 x Ethernet 1000/100/10 Mbps (built-in interface)

General

Degree of protection
NEMA 12
IP65
Degree of protection (front side)
IP65
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Interference immunity
According to EN 55024:2010
According to EN 61131-2:2007
According to EN 61000-6-2:2005
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Front build in possible
Number of slots
1 (for SD-Card)
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
RoHs conformity
Yes
Software
VISUAL DESIGNER
Type
Industrial PC
Used with
XP500
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
45 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - min
0 °C
Operating temperature - max
45 °C
Relative humidity
10 - 90 % (non-condensing)

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
36 VDC

Display

Display lighting
LED
Dimmable via software
Display size
476.64 x 268.11 mm
16:9
Display type
TFT
Tempered glass with anti-reflective coating
Display viewing angle
89°/89°/89°/89° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Luminance intensity
350 cd/m²
Number of colors of the display
16777216
Pixel resolution
1920 x 1080
WUXGA
Screen size (diagonal)
21.5 in
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
5 years typ.
Operating system
Windows 10

Design verification

Equipment heat dissipation, current-dependent Pvid
41 W
Static heat dissipation, non-current-dependent Pvs
41 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification