Eaton, Alarms & signalling devices, Fulleon, Roshni base, Combi deep white (FW) base x3, with locking screw
Product Name |
Eaton Basic mechanical accessory - wall mount
|
Catalog Number |
593011FULL-0324
|
EAN |
4015081801022
|
Product Length/Depth |
50 mm
|
Product Height |
93 mm
|
Product Width |
279 mm
|
Product Weight |
0.234 kg
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Type of accessory/spare part |
Mounting material
|
Material |
Plastic
|
Suitable for intrusion alarm |
Yes
|
Suitable for fire alarm |
Yes
|
Current supply |
Other
|
Spare part |
Yes
|
Compatible with Apple HomeKit |
NO
|
Compatible with Google Assistant |
NO
|
Compatible with Amazon Alexa |
NO
|
Color |
White
|