Download document () of 20

5955-CSA

Eaton Fire sign board with EN54-3 certified sounder - IP54

General specifications

Product Name
Eaton Optical/acoustic sign boards
Catalog Number
5955-CSA
EAN
8054934903342
Product Length/Depth
365 mm
Product Height
72 mm
Product Width
147 mm
Product Weight
0.72 kg
Certifications
Not Applicable

Product specifications

Number of tones
2
Color housing
White
Material housing
Plastic
Sound output
88 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.1 A
Degree of protection
IP54
NEMA Other

Export product specification