Eaton, Alarms & signalling devices, Fulleon, Roshni base, Deep red base, Mains module
Product Name |
Eaton Basic mechanical accessory - wall mount
|
Catalog Number |
631201FUL-0109
|
EAN |
8054934906725
|
Product Length/Depth |
50 mm
|
Product Height |
93 mm
|
Product Width |
93 mm
|
Product Weight |
0.06 kg
|
Certifications |
CE
|
Type of accessory/spare part |
Mounting material
|
Material |
Plastic
|
Suitable for intrusion alarm |
Yes
|
Suitable for fire alarm |
Yes
|
Current supply |
Other
|