Download document () of 20

746

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Non-insulated, Malleable iron, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
746
UPC
784564107466
Product Length/Depth
8 in
Product Height
15.3 in
Product Width
6.1 in
Product Weight
11.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Non-insulated
Trade size
3-1/2"
Style
Clamp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.