Download document () of 20

80AET

Fuse-link, high speed, 80 A, AC 690 V, BS88, 18 x 96 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
80AET
EAN
5027590490399
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
100 mm
Product Weight
51.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Center-to-center distance of connections
76 mm
Mounting dimension
M8
Current type
AC
Class
Class aR
Watt losses
18 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
AET
Fuse system (according to IEC 60269)
Other

Export product specification