Download document () of 20

8D517W20PNL

Aluminium plug, Olive drab cadmium plating, without male contacts, polarization N; 8D517W20PNL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D517W20PNL

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
20
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
20
Number of cavity #12
4
Number of cavity #20
16
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification