Aluminium jam nut receptacle, black zinc nickel plating, with male PCB contacts, keying N; 8D7S13Z35PN
Product Name |
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
|
Catalog Number |
8D7S13Z35PN
|
Product Length/Depth |
32.5 mm
|
Product Height |
34 mm
|
Product Width |
34 mm
|
Product Weight |
24 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact plating |
|
Contact type |
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
35
|
Plating |
Black Zinc Nickel
|
Shell material |
|
Shell size |
13
|
Mating cycles |
500
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
22
|
Number of cavity #22D |
22
|
PCB diameter |
0.5 mm
|
Salt spray |
500 hour
|
Working voltage (Vrms) |
1300 V
|