Download document () of 20

A3354745

Eaton Bussmann series medium voltage fuse clip, Non Indicating, Fuse accessory, Nickel-plated copper, 45mm

General specifications

Product Name
Eaton Bussmann series medium voltage fuse clip
Catalog Number
A3354745
EAN
5027590017435
UPC
051712794350
Product Length/Depth
17.5 mm
Product Height
35 mm
Product Width
25.4 mm
Product Weight
244 g
Compliances
Contact factory
Catalog Notes
DIN standard clips for F and T range fuses

Product specifications

Amperage Rating
20-200A
Construction size (fuse inserts)
17.5 x 25.4 x 35 mm
Fuse indicator
Non-indicating
Construction size
17.5 x 25.4 x 35 mm
Material
Nickel-plated copper
Quantity
1
Type
Fuse accessory
Application
for 45 mm diameter British standard and DIN Style fuse links

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.