Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton 93PM UPS, 60 kW (60 kW Frame), Input switch included, Battery breaker included, 5 strings of 9 Ah long life batteries, Network card included
| Product Name | 
                                                Eaton 93PM UPS
                                             | 
| Catalog Number | 
                                                AA06AG206A03002000
                                             | 
| EAN | 
                                                6430070720623
                                             | 
| Product Length/Depth | 
                                                91.4 cm
                                             | 
| Product Height | 
                                                187.6 cm
                                             | 
| Product Width | 
                                                56 cm
                                             | 
| Product Weight | 
                                                773 kg
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant CB | 
| Certifications | 
                                                IEC/EN 62040-2  IEC/EN 62040-1 EN 62040-3 Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards | 
| Model Code | 
                                                93PM-60(60)-IS-BB-5x9Ah-LL-6
                                             | 
| Color | 
                                                Black
                                             | 
| Construction type | 
                                                Free standing model
                                             | 
| Feed type | 
                                                AC
                                             | 
| Form factor | 
                                                Modular
                                             | 
| Package contents | 
 | 
| Application | 
                                                Data center/ facility/IT
                                             | 
| Runtime at half load | 
                                                18 min
                                             | 
| Runtime at full load | 
                                                7 min
                                             | 
| Mounting Method | 
                                                Tower
                                             | 
| Degree of Protection | 
                                                IP20
                                             | 
| Integrated functionality | 
                                                Network Mangement  Modular | 
| Efficiency (eco-mode) | 
                                                99 %
                                             | 
| Improved efficiency mode | 
                                                ESS with VMMS
                                             | 
| Overall efficiency | 
                                                97 %
                                             | 
| Efficiency (improved efficiency mode) | 
                                                99 %
                                             | 
| Voltage distortion output (linear load) - max | 
                                                1.5 %
                                             | 
| Transition time for full load | 
                                                0 s
                                             | 
| Input nominal voltage | 
                                                400V default (380/400/415V)
                                             | 
| Number of output connections fixed connection | 
                                                1
                                             | 
| Phase (input) | 
                                                3
                                             | 
| Phase (output) | 
                                                3
                                             | 
| Input frequency - min | 
                                                50 Hz
                                             | 
| Input frequency - max | 
                                                60 Hz
                                             | 
| Input voltage - min | 
                                                380 V
                                             | 
| Input voltage - max | 
                                                415 V
                                             | 
| Output voltage - min | 
                                                380 V
                                             | 
| Output voltage - max | 
                                                415 V
                                             | 
| Secondary Frequency Min | 
                                                50 Hz
                                             | 
| Secondary Frequency Max | 
                                                60 Hz
                                             | 
| Primary frequency - min | 
                                                50 Hz
                                             | 
| Primary frequency - max | 
                                                60 Hz
                                             | 
| Audible alarms | 
                                                Yes
                                             | 
| Auto shutdown function | 
                                                Yes
                                             | 
| Hot-swappable power modules | 
                                                No
                                             | 
| Potential free switch contact | 
                                                Yes
                                             | 
| Snmp | 
                                                Yes
                                             | 
| Internal maintenance bypass | 
                                                No
                                             | 
| Parallelable | 
                                                Parallel for capacity and redundancy
                                             | 
| Battery charger type | 
                                                ABM technology
                                             | 
| External battery connection | 
                                                Hardwired
                                             | 
| Input connection | 
                                                Fixed connection
                                             | 
| Output frequency | 
                                                50 Hz (50/60 Hz programmable)
                                             | 
| Output power factor | 
                                                0.9
                                             | 
| Topology | 
                                                Online
                                             | 
| kVA rating | 
                                                60 kVA
                                             | 
| Wattage | 
                                                54000 W
                                             | 
| Output effective power | 
                                                54 kW
                                             | 
| Output apparent power | 
                                                60000 VA
                                             |