Download document () of 20

AD04AA306A03000000
Model code: 93PM-40(100)-IS-BB-MBS-6

Eaton 93PM UPS, 40 kW (100 kW Frame), Input switch included, Battery breaker included, Internal Maintenance Bypass, Network card included

General specifications

Product Name
Eaton 93PM UPS
Catalog Number
AD04AA306A03000000
EAN
6430028226849
Product Length/Depth
91.4 cm
Product Height
187.6 cm
Product Width
56 cm
Product Weight
266 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93PM-40(100)-IS-BB-MBS-6

Product Specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Topology
Online
kVA rating
40 kVA
Wattage
40000 W
Output effective power
40 kW
Output apparent power
40000 VA

Efficiency and Performance

Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Overall efficiency
97 %
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Transition time for full load
0 s

Management and Monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
No
Potential free switch contact
Yes
Snmp
Yes
Internal maintenance bypass
Yes
Parallelable
Parallel for capacity and redundancy

Input/Output Electrical Characteristics

Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Phase (input)
3
Phase (output)
3
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz

Design and Additional Features

Color
Black
Construction type
Free standing model
Feed type
AC
Form factor
Modular
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Application
Data center/ facility/IT
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20
Integrated functionality
Network Mangement
Modular

Export product specification